TPS54160EVM-230

TPS54160 42V Input, 5V Output, 1.5A Evaluation Module

TPS54160EVM-230

Order now

Overview

The TPS54160EVM-230 evaluation module (EVM) helps designers evaluate the operation andperformance of the TPS54160 DC/DC converter. This converter is a wide input voltage (3.5 - 60V), 2.5MHz, non-synchronous, externally compensated, step down converter capable of 1.5A of output current.The TPS54160EVM-230 provides two independent DC/DC converters based on the TPS54160. Theconverter at the top of the board (top converter) is designed to operate from a nominal 42VDC ±25% input voltage source. This input voltage range is typical for input supplies derived from rectified 24VAC sources.The top converter provides a 5.0V output and up to 1.5A of output current. The top converter highlights a small solution size by using 0402 components with the minimum number of parts needed to provide a fully functional DC/DC converter complete with a programmed enable/disable voltage and soft start features.The converter at the bottom of the board (bottom converter) is designed to operate from 6.0V to 60V, the maximum recommended input voltage the TPS54160. The bottom converter provides a 3.3V output with up to 1.5A of output current. The bottom converter has additional component footprints that can be used by the designer to implement a variety of TPS54160 solutions.

Buck converters (integrated switch)
TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

Order & start development

Evaluation board

TPS54160EVM-230 – Evaluation Module for Two Independant Converter Designs based on the TPS54160

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

TPS54160EVM-230 Gerber Files SLVC360.ZIP (187 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS54160EVM-230 EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet TPS54160 1.5-A, 60-V, Step-Down DC/DC Converter with Eco-mode™ datasheet (Rev. C) Feb. 17, 2014
User guide TPS54160EVM-230 Oct. 07, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos