TPS5430EVM-342

TPS5430EVM-342 2.25A Inverting Buck Boost Regulator Evaluation Module

TPS5430EVM-342

Order now

Overview

The TPS5430EVM-342 evaluation module features the TPS5430 converter IC in a 2.25 A, inverting buck-boost design. The TPS5430 dc/dc converter is designed to provide up to a 3.0 A output from an input voltage source of 5.5 V to 36 V. Table 1 of the User Guide provides the rated input voltage and output current range for the evaluation module.This EVM is designed to demonstrate using the TPS5430 regulator in an inverting buck-boost application and does not reflect the entire design range of input and output voltages that can be used with this part.The switching frequency is internally set at a nominal 500k Hz. The high-side MOSFET is incorporated inside the TPS5430 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET helps the TPS5430 to achieve high efficiencies and keep the junction temperature low at high output currents. The compensation components are internal to the integrated circuit (IC), whereas an external divider permits an adjustable output voltage. Additionally, the TPS5430 provides an enable input. The absolute maximum input voltage is 24 V.

AC/DC & DC/DC converters (integrated FET)
TPS5430 5.5V to 36V Input, 3A, 500kHz Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS5430EVM-342 — 2.25A Inverting Buck Boost Regulator Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPS543x 3A, Wide Input Range, Step-Down Converter datasheet (Rev. K) PDF | HTML 18 Jan 2024
Certificate TPS5430EVM-342 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS5430EVM-342 2.25-A, Inverting Buck-Boost Regulator Evaluation Module 13 Jun 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos