TPS54J061EVM

2.7-V to 16-V, 6-A, step-down converter evaluation board

TPS54J061EVM

Order now

Overview

The TPS54J061EVM-067 is an evaluation module (EVM) for the TPS54J061. The TPS54J061 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. The TPS54J061 uses DCAP3 control to achieve fast transient response to a load step. A jumper can be used to select between three switching frequency options and select between auto-skipping Eco-mode for improved light load efficiency or forced continuous conduction mode.

Features
  • 4-V to 16-V input voltage, 12-V nominal
  • 1.8-V output at 6 A
  • Jumper to select switching frequency of 600 kHz, 1100 kHz or 2 MHz
  • Jumper to select auto-skipping eco-mode for light load efficiency or forced continuous conduction mode
  • Test point to provide external bias to VCC pin to power from 3.3-V input voltage (see TPS54J061EVM user's guide for instructions)
AC/DC & DC/DC converters (integrated FET)
TPS54J061 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit
Download View video with transcript Video

Order & start development

Evaluation board

TPS54J061EVM-067 — 2.7-V to 16-V, 6-A, step-down converter evaluation board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS54J06x Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 07 May 2021
Certificate TPS54J061EVM-067 EU Declaration of Conformity (DoC) 18 Sep 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos