The TPS60130EVM-143 is an evaluation tool for the high-efficiency charge pump TPS60130. The development tool includes a tested evalutation module (EVM), a design guide (SLVU022) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. There is also the datasheet of the TPS60130 included, but please make sure that you download the latest version.
- Input voltage: 2.7V to 5.4V
- Output voltage: 5V +/- 4%
- Maximum output current: 300mA (input voltage 3V to 5.4V)
With few changes it can also be used for the other devices of the TPS6013x family.