TPS60130EVM-143

3 battery cells/1 Li-Ion cell to 5.0V, 300mA high efficiency charge pump EVM

TPS60130EVM-143

Order now

Overview

The TPS60130EVM-143 is an evaluation tool for the high-efficiency charge pump TPS60130. The development tool includes a tested evalutation module (EVM), a design guide (SLVU022) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. There is also the datasheet of the TPS60130 included, but please make sure that you download the latest version.

Additional Requirements
The only necessity to use the EVM is a power source, either a DC source or a battery pack with three NiCd, NiMH or alcaline battery cells.

Features
  • Input voltage: 2.7V to 5.4V
  • Output voltage: 5V +/- 4%
  • Maximum output current: 300mA (input voltage 3V to 5.4V)

With few changes it can also be used for the other devices of the TPS6013x family.

AC/DC & DC/DC converters (integrated FET)
TPS60130 3 cell to regulated 5V, 300mA high efficiency charge pump with low battery comparator TPS60131 3 cell to regulated 5V, 300mA high efficiency charge pump with power-good comparator TPS60132 3 cell to regulated 5V, 150mA high efficiency charge pump with low battery comparator TPS60133 3 cell to regulated 5V, 150mA high efficiency charge pump with power-good comparator
Download View video with transcript Video

Order & start development

Evaluation board

TPS60130EVM-143 — 3 battery cells/1 Li-Ion cell to 5.0V, 300mA high efficiency charge pump EVM

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide Evaluation Modules (EVMs) for TPS6012x and TPS6013x 22 Dec 1999
Certificate TPS60130EVM-143 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6013x Regulated 5-V, 300-mA High-Efficiency Charge Pump DC-DC Converters datasheet (Rev. B) PDF | HTML 16 Dec 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos