TPS61050 Evaluation Module
TPS61050EVM-269
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

View   View TPS61050EVM-269

The TPS61050EVM-269 facilitates evaluation of the TPS61050 1.2 A High Power White LED Driver IC in the BGA (YZG) package.

The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2 MHz switching frequency allows the use of small and low profile 2.2 μH inductors. To optimize overall efficiency, the device operates with only a 250 mV LED feedback voltage.

Features
  • Four Operational Modes:
    • Torch and Flash up to ILED = 1200 mA
    • Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
    • Shutdown: 0.3 μA (typ)
  • Total Solution Circuit Area < 25 mm²
  • Up to 96% Efficiency
  • I²C-Compatible Interface up to 400 kbps
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input (TPS61050)
  • Integrated ADC for LED VF Monitoring
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS61050EVM-269:
TPS61050 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 819 29 Nov 2007
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)

Name Part Number Software Type
Software for TPS6105x Evaluation Modules  TPS6105XEVM-SW  Support software 

TI Devices (1)

Part Number Name Product Family
TPS61050  1.2A high power white LED driver with I2C compatible interface, SON package  LED drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles