TPS61054EVM-273 Evaluation Module
TPS61054EVM-273
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The TPS61054EVM-273 facilitates evaluation of the TPS61054 high power white LED driver, 2 MHz synchronous boost converter IC in the QRN (DRV) package.

Features
  • Four Operational Modes
    • Torch and Flash up to ILED = 700 mA
    • Voltage-Regulated Boost Converter: 5.0 V
    • Shutdown: 0.3 µA (typical)
  • Up to 96% Efficiency
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS61054EVM-273:
TPS61054EVM-273

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles