TPS61094EVM-066

TPS61094 100-nA quiescent current bi-directional buck/boost converter evaluation module

TPS61094EVM-066

Order now

Overview

The TPS61094 is a synchronous bi-directional buck/ boost converter with bypass switch between input and output. The device provides a power supply solution for E-meter and super capacitors backup power applications. The TPS61094 has wide input voltage range andoutput voltage up to 5.5 V. When the TPS61094 works in buck mode charging a supercap, the charging current and the charge termination voltage are programmable with two external resistors. When the TPS61094 works in boost mode, the output voltage is programmable with an external resistor.

Features
  • Input voltage range: 0.7V to 5.5V
  • Output voltage range: 2.7V to 5.4V
  • Valley current limit: 1.7A min
  • 2-mm x 3-mm WSON package
Boost converters (integrated switch)
TPS61094 60-nA quiescent current bi-directional buck/boost converter with bypass mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS61094EVM-066 — TPS61094 bi-directional buck/boost converter evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61094EVM-066 User's Guide PDF | HTML 26 Jan 2021
Certificate TPS61094EVM-066 EU RoHS Declaration of Conformity (DoC) (Rev. A) 07 Sep 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos