TPS61097-33EVM-498

TPS61097-33EVM-498 Evaluation Module

TPS61097-33EVM-498

Overview

The TPS61097-33EVM-498 evaluation module allows the user to apply different input voltages (0.9V to 5.5V) under different loading conditions (0 to 200mA) to the TPS61097-33 boost converter. Output, input and switching waveforms can be monitored on the evaluation module. Different input and output capacitors and inductor values can be evaluated as well.

Features
  • Typical Shutdown Current Less Than 5nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range from 0.9V to 5.5V
  • Fixed Output Voltage Options from 1.8V to 5.0V
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Overtemperature Protection
  • Small 2.8mm x 2.9mm 5-Pin SOT-23 Package
Boost converters (integrated switch)
TPS61097-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23 TPS61097A-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Data sheet Low Input Voltage Synchronous Boost Converter With Low-Quiescent Current datasheet (Rev. C) Jan. 06, 2012
EVM User's guide TPS61097EVM-498 User's Guide Jul. 20, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos