TPS61200EVM-179

TPS61200EVM-179 Evaluation Module

TPS61200EVM-179

Order now

Overview

The TPS61200EVM-179 is an evaluation module for the TPS61200 low input voltage synchronous boost converter. The TPS61200 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery.

Features
  • Input voltage: 0.3 V to 5.5 V
  • Startup into full load at 0.5 V input voltage
  • Adjustable output voltage: 1.8 V to 5.5 V
  • Switch current limit: 1.5 A (max)
  • More than 90% efficiency at:
  • 600 mA output current at 3.3 V (VIN ≥ 1.2 V)
  • 600 mA output current at 5 V (VIN ≥ 3.3 V)
  • Quiescent current: < 55 μA
  • Package: 3x3 QFN
Boost converters (integrated switch)
TPS61200 0.3-V input voltage, adjustable ouput voltage boost converter with 1.3-A switches, 3-mm x 3-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS61200EVM-179 — TPS61200EVM-179 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS61200EVM-179 EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019
Data sheet TPS6120x Low Input Voltage Synchronous Boost Converter With 1.3-A Switches datasheet (Rev. E) PDF | HTML 24 Dec 2014
EVM User's guide TPS6120xEVM-179 02 Apr 2007

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos