TPS62184EVM-581

17-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEE TM)

TPS62184EVM-581

Order now

Overview

The TPS62184EVM-581 (PWR581-002) facilitates the evaluation of the TPS62184 6-A, 2-phase buck converter.  The EVM outputs a 1.8-V output voltage from input voltages between 4V and 17V.  The TPS62184 features Automatic Efficiency Enhancement (AEE™) to deliver efficiencies in excess of 90% across the load current range.  The small solution size (99 mm²) and low profile possible enable a very dense power solution in tablets, Solid State Drives (SSDs), and other portable devices.

Features
  • Automatic Efficiency Enhancement (AEE™)
  • 4V-17V Input Voltage Range
  • 6-A Continuous Output Current
  • Output Voltage adjustable between 0.9V and 3.5V
  • 99 mm² solution size
AC/DC & DC/DC converters (integrated FET)
TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
Download View video with transcript Video

Order & start development

Evaluation board

TPS62184EVM-581 — 17-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEE TM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS62184 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 28 May 2021
Certificate TPS62184EVM-581 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos