TPS62691EVM-076

Evaluation Module for TPS62691, 600-mA, 4-MHz, 2.2-Vout High-Efficiency Step-Down Converter

TPS62691EVM-076

Order now

Overview

The TPS6269xEVM-076 is a fully assembled and tested platform for evaluating the performance of the TPS6269x high-frequency, synchronous, step-down, dc-dc converters optimized forbattery-powered portable applications. This user’s guide document includes schematic diagrams, a printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS6269xEVM, and the term evaluation module are synonymous with the TPS62690/1EVM-076, unless otherwise noted.

Features
  • Input voltage range 2.3 V to 4.8 V
  • 31µA Quiescent Current
  • Fixed output voltage
  • Up to a 600-mA output current for TPS62691 and 500 mA for the TPS62690
  • 4-MHz regulated frequency operation
  • Total solution size is less than 12 mm2
  • Very low quiescent current of 19 μA
  • High efficiency at 4-MHz operation
Download View video with transcript Video

Order & start development

Evaluation board

TPS62691EVM-076 — Evaluation Module for TPS62691, 600-mA, 4-MHz, 2.2-Vout High-Efficiency Step-Down Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC551.ZIP (501 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS6269xEVM-076 Evaluation Module (Rev. A) 26 Oct 2011
Certificate TPS62691EVM-076 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS6269xEVM-076 Evaluation Module 15 Sep 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos