TPS62750EVM-413

TPS62750EVM-413 Evaluation Module

TPS62750EVM-413

Order now

Overview

The TPS62750EVM-413 is a fully assembled and tested circuit for evaluating the TPS62750 configured to supply 3.3V with a selectable input current limit of 100mA or 500mA.

Features
  • High Efficiency Step Down Converter
  • Programmable Average Input Current Limits for USB applications
  • Stable output voltage for load transients to minimize overshoot at load step response
  • Hot plug and Reverse Current protection
  • FixedPWM mode for low noise applications
  • Adjustable VOUT from 1.5V to VIN
  • Softstart for inrush current prevention
  • 2.25 MHz Fixed Frequency Operation
  • Short Circuit Protection for VIN and VOUT
Buck converters (integrated switch)
TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications
Download View video with transcript Video

Order & start development

Evaluation board

TPS62750EVM-413 — TPS62750EVM-413 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62750EVM-413 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS62750EVM-413 17 Aug 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos