TPS63805EVM-026
High Current, High Efficiency Buck-Boost Converter Evaluation Module
TPS63805EVM-026
Overview
The TPS63805EVM-026 is designed to help the users easily evaluate and test the operation and functionality of the TPS63805 Buck-Boost Converter. The EVM operates from 1.3-V to 5.5-V input voltage. Output currents can go up to 2 A in buck mode and boost mode. The user can easily evaluate the different feautures of the TPS63805, such as, precise device enable. The TPS63805 is available in a small 2.3 x 1.4 mm² WCSP package.
Features
- Real Buck- or Boost-Mode Operation With Automatic and Seamless Transition Between Modes
- High Efficiency From 500-μA to 2-A Output Current up to 96%
- 11-μA Operating Quiescent Current
- True Shutdown Function with Load Disconnect
- Power Save Mode With Mode Selection
Buck-boost, inverting & split-rail converters (integrated switch)
Order & start development
Evaluation board
TPS63805EVM-026 – High Current, High Efficiency Buck-Boost Converter Evaluation Module
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type | Title | Date | |
---|---|---|---|
* | User guide | TPS63805EVM-026 Evaluation Module User's Guide | Mar. 08, 2018 |
Datasheet | TPS6380x High-efficient, Low IQ Buck-boost Converter with Small Solution Size datasheet (Rev. D) | Jan. 04, 2021 | |
More literature | TPS63805EVM-026 EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
Datasheet | TPS63805 High Current, High Efficiency Single Inductor Buck-Boost Converter datasheet (Rev. A) | Oct. 15, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.