TPS659413EVM

TPS659413-Q1 2+1+1 phase configuration, 7-A max, Power Management IC Evaluation Module

TPS659413EVM

Order now

Overview

The TP659413EVM board can be used to demo, debug, test, and configure one or more TPS6594-Q1 power management ICs for automotive and industrial applications. The device installed by default is the PTPS659413F0RWERQ1 which is the 2 + 1 + 1 phase configuration (7 A max + 3.5 A + 3.5 A), with one additional step-down converter with 2 A capability along with 4 LDOs and a variety of power monitoring functions. The board supports stacking with other TPS6594 EVMs to test multi-PMIC operation.

Features
  • Input voltage range from 2.8 V to 5.5 V
  • Onboard MSP432 to communicate with PMIC using GUI + provided USB cable
  • The current BUCK1234 phase configuration is 2 + 1 + 1 triple output; the board can be reworked to support any TPS6594 phase configuration device
  • Boards can be stacked to support multi-PMIC operation testing

  • USB male A to USB male C cable

Multi-channel ICs (PMIC)
TPS6594-Q1 Automotive 2.8 V to 5.5 V, 5 buck & 4 LDO Power Management IC (PMIC)

 

Arm-based microcontrollers
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

Order & start development

Evaluation board

TPS659413EVM – TPS659413-Q1 Power Management IC (PMIC) evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

TPS65941x-Q1 EVM Hardware Design Files SPRCAJ2.ZIP (6533 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS6594x Evaluation Module User's Guide (Rev. A) Oct. 19, 2020
User guide Scalable PMIC's GUI User’s Guide (Rev. A) Nov. 19, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos