TPS65987EVM
TPS65987 Single port USB Type-C and power delivery (PD) controller evaluation module
TPS65987EVM
Overview
The TPS65987EVM design is targeted for USB Type-C and Power Delivery (PD) Applications. This EVM features integrated Power Paths of TPS65987D with TPD6S300A Protection and a variable DC/DC architecture to optimize board layout and minimize BOM cost. In addition, when paired with the 10G-EXPANSION-EVM the user can emulate Display Port Atlernate Mode and USB Super Speed functionality of a fully featured USB Type-C and PD Host or Device.
Features
- USB Power delivery (PD) testing and verification
- USB Type-C testing and verification
- TPS65987D has two internal power paths with OVP, OCP and RCP
- TPD6S300A provide short-to-VBUS protection for CC1/2 and SBU1/2 lines
- Display port alternate mode and USB data verification (when used with 10G-EXPANSION-EVM)
- FTDI chip on board to flash a firmware configuration project through micro-B connector
USB Type-C & USB Power Delivery ICs
Application-specific port protection ICs
Get started
Step 1: Order the TPS65987EVM and read the user's guide
Step 2: Watch the EVM tutorial
Step 3: Watch the TPS6598X GUI tool videos
Step 4: Download the TPS6598X GUI
Order & start development
TPS65987EVM – TPS65987 Single port USB Type-C and power delivery (PD) controller evaluation module
Design files
Technical documentation
Type | Title | Date | |
---|---|---|---|
User guide | TPS65987 Evaluation Module (Rev. A) | Mar. 25, 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.