TPS72015EVM-307

TPS72015EVM-307 Evaluation Module

TPS72015EVM-307

Order now

Overview

The TPS72015EVM-307 facilitates evaluation of the TPS72015 350mA, Ultra-Low Vin, RF, Low-Dropout Linear Regulator.

Features
  • 350mA High-Performance Low Dropout Linear Regulator
  • Low Quiescent Current: 38µA
  • Excellent Load Transient Response: ±15mV for ILOAD = 0mA to 350mA in 1µs
  • Excellent Line Transient Response:
    • DVOUT = ±2mV for DVBIAS = ±600mV in 1µs
    • DVOUT = ±200µV for DVIN = ±400mV in 1µs
  • Low Noise: 48µVRMS (10Hz to 100kHz)
  • 80dB VIN PSRR (10Hz to 10kHz)
  • 70dB VBIAS PSRR (10Hz to 10kHz)
  • Fast Start-Up Time: 140µs
  • Built-In Soft-Start with Monotonic VOUT Rise and Startup Current Limited to 100mA + ILOAD
  • Over-Current and Thermal Protection
  • Low Dropout: 110mV at ILOAD = 350mA
  • Stable with 2.2µF Output Capacitor
Linear & low-dropout (LDO) regulators
TPS720 350-mA, low-VIN (1.1-V), high-PSRR, low-IQ, low-dropout voltage regulator with enable

Order & start development

Evaluation board

TPS72015EVM-307 – TPS72015EVM-307 Evaluation Module

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS72015EVM-307 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide TPS720xxDRVEVM Evaluation Module Apr. 29, 2010
User guide TPS720xx Aug. 19, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos