TPS73633EVM-066 Evaluation Module

(ACTIVE) TPS73633EVM-066

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS73633. The User's Guide includes setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the evaluation module. The TPS73633EVM uses the TPS73633DRB in a 3x3-mm QFN package to provide 3.3 V at up to 500 mA. The EVM operates at full-rated performance with an input voltage between 3.5 V and 5.5 V. Although the IC does not require input or output capacitors, the EVM comes with these capacitors populated. A 2.2-uF input capacitor ensures that the EVM is stable in laboratory setups where the input supply is not located in close proximity to the EVM. The output capacitor helps stabilize the output voltage for loads that are not physically close to the EVM.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS73633EVM-066:
TPS73633EVM-066 Evaluation Module

$10.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 87 15 Apr 2004 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 38 02 Jan 2019 0

TI Devices (1)

Part Number Name Product Family
TPS736  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs