TPS74001DGKEVM-722

TPS74001DGK LDO Linear Regulator Evaluation Module

TPS74001DGKEVM-722

Order now

Overview

The TPS74001DGKEVM-722 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS74001 Low-Dropout Linear Regulator IC, an ideal solution for powering microprocessors. The regulator is capable of providing output voltages down to 0.9V and can provide up to 1.5A of DC current. The EVM is configured for VOUT = 1.5V through external resistors. This EVM features a VBIAS header/connector that allows the user to supply a different voltage from VIN to VBIAS

Features
  • Low VIN and VOUT Range: 1.2V to 5.5V
  • VBIAS Range: 3.0V to 5.5V
  • Maximum dropout voltage of 300mV over temperature
  • Adjustable output voltage down to 0.9V
  • Ultra fast transient response
  • Stable with Any Output Capacitor >/= 2.2uF
Linear & low-dropout (LDO) regulators
TPS740 1.5-A, low-VIN (1.2-V), ultra-low-dropout voltage regulator

Order & start development

Evaluation board

TPS74001DGKEVM-722 – TPS74001DGK LDO Linear Regulator Evaluation Module

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS740xxDGKEVM-722 Evaluation Module (Rev. A) Jun. 20, 2011
Certificate TPS74001DGKEVM-722 EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet 1.5-A, Low-Voltage LDO Regulator with Dual Input Voltages datasheet (Rev. C) Dec. 13, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos