TPS7A3721EVM-529

TPS7A3721 Single-Output Low-Dropout (LDO) Evaluation Module

TPS7A3721EVM-529

Order now

Overview

The Texas Instruments TPS7A3721EVM-529 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A3721 low-dropout regulator (LDO) at a fixed output voltage of 2.1V with 1% output accuracy (worst case). The EVM circuit is configured to be a reference design for engineering applications that require current to a dynamic load of up to 1A and at low-dropout voltages. Connectors and test points are provided for convenience.

Features
  • 1% Overall Accuracy Over Line, Load and Temperature
  • Input Voltage Range: 2.2V to 5.5V
  • Low Dropout Voltage: 50mV typ at 300mA, 250mV max at 300mA, 130mV typ at 1A, 500mV max at 1A
  • Excellent Load Transient Response
  • Thermal Shutdown and Current Limit Protection
Linear & low-dropout (LDO) regulators
TPS7A37 1-A, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A3721EVM-529 — TPS7A3721 Single-Output Low-Dropout (LDO) Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS7A3721EVM-529 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS7A37XXDRV-529 Evaluation Module 22 Jan 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos