TPS8268105EVM-589

1.6-A Complete Step Down Converter Solution Evaluation Module

TPS8268105EVM-589

Order now

Overview

The TPS8268105EVM-589 is designed to help the user easily evaluate and test the operation and functionality of the TPS8268105. The EVM converts up to a 5.5-V input voltage to a 1.05-V regulated output voltage at up to 1.6A of output current. The TPS8268105 is a fully integrated (IC, inductor, and capacitors are included) buck converter solution that supports a total solution size of less than 7 mm2.

Features
  • Up to 5.5V Input Voltage Range
  • 1.05V Output Voltage
  • 1.6A Output Current
  • <7 mm2 total solution size
  • 1 mm total solution height
Buck modules (integrated inductor)
TPS8268090 1.6-A, HIGH-EFFICIENCY MicroSiP™ STEP-DOWN CONVERTER Module TPS8268105 1.6-A, HIGH-EFFICIENCY MicroSiP™ STEP-DOWN CONVERTER Module TPS8268150 1.6-A, High-Efficency MicroSiP™ Step-Down Converter Module
Download View video with transcript Video

Order & start development

Evaluation board

TPS8268105EVM-589 — 1.6-A Complete Step Down Converter Solution Evaluaton Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS8268105EVM-589 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS82681xxEVM-589 User’s Guide (Rev. A) 07 Jul 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos