TPS92691EVM-001

TPS92691 SEPIC LED Driver Evaluation Board

TPS92691EVM-001

Order now

Overview

The TPS92691EVM-001 is a fully assembled and tested SEPIC LED driver designed to power a single string of series connected LEDs. Acurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail curren sense amplifier that is compatible with either a high side or a low side current-sensing implementations.  DC LED current set point can be varied over a 15:1 ratio using high-impedanceanlog adjust (IADJ) input. An integrated gate driver circuit and properitary PWM dimming logic is incorporated to enable external series FET PWM dimming with greater than 100:1 dimming ratio.

LED short-circuit failure and other cable harness fault detecion is facilitated by current monitor output (IMON), which reports the instantenous status of LED current measured by the rail-to-rail current sense amplifier.  The current monitor output can be used in conjunction with microcontroller or discrete circuitry to implement customized fault protection scheme based on the lighting application and circuit topology.

 

Features
  • Versatile LED driver capable of driving a string of 1 to 20 series connected white LEDs
  • Wide input voltage range (4.5 V to 40 V): Supports automotive start-stop and load dump transients up to 65 Vmax
  • Compatible with high-side and low-side current sense resistor position
  • Simple circuit interface to set LED current reference and PWM dutycycle
  • Instatenous current monitor output that facilitates LED fault detection and mitigation
Automotive LED drivers
TPS92691-Q1 Automotive multi-topology LED driver with rail-to-rail current sense amplifier

 

Illumination LED drivers
TPS92691 TPS92691 multi-topology LED driver with rail-to-rail current sense amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPS92691EVM-001 — TPS92691-Q1 SEPIC LED Driver Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS92691 SEPIC LED Driver Evaluation Board 09 Dec 2015
Certificate TPS92691EVM-001 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos