TSW14J57EVM
Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps
TSW14J57EVM
Overview
The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).
Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.
Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC, DAC and AFE EVMs that use JESD204B and/or JESD204C.
- Quickly evaluate JESD204B and JESD204C ADC, DAC or AFE performance using TI HSDC Pro software
- Direct connection to all TI JESD204B and JESD204C EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
- JESD204B and JESD204C RX and TX IP cores with 16 routed transceiver channels; operating range from 1.6 Gbps to 15 Gbps
- Support for SUBCLASS 0 and 1 operation
- Onboard high-speed USB 3.0-to-parallel converter bridges the FPGA interface to the host PC and GUI
- 16-Gb DDR4 SDRAM (split into four independent 256 × 16, 4-Gb SDRAMs; total of 1G 16-bit samples)
- USB cable 3.0 (6.56 ft)
- Power cable (6 ft, 18 AWG)
Order & start development
TSW14J57EVM – Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps
Arria10 + ADC12DJ3200 JMODE0 Design Firmware – SLAC748.ZIP (9527KB)
HSDC Pro GUI Software Release Notes (Rev. I) – SLAZ568I.PDF (349KB)
HSDC Pro GUI Software Release Notes (Rev. J) – SLAZ568J.PDF (205KB)
HSDC Pro Patch – SLWC117.ZIP (927KB)
High Speed Data Converter Pro GUI Installer, v5.20 (Rev. V) – SLWC107V.ZIP (591800KB)
Design files
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | TSW14J57 JESD204B High-Speed Data Capture and Pattern Generator Card User Guide (Rev. A) | Aug. 03, 2018 |
More literature | TSW14J57EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
More literature | Arria10 + ADC12DJ3200 JMODE0 Design Firmware | May 25, 2017 | |
User guide | High-Speed Data Converter Pro GUI User's Guide (Rev. D) | Mar. 16, 2017 |
Related design resources
Software development
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.