TUSB322EVM

TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module

TUSB322EVM

Order now

Overview

The TUSB322 EVM is designed to evaluate TUSB322 devices. The EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB322 devices can be used with legacy USB systems or USB Type-C™ systems for evaluation purposes.

Features
  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
  • Access the I2C bus through headers
  • Configurable through dip Switches

  • TUSB322EVM INT024 Board

Buck converters (integrated switch)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

ESD & surge protection ICs
TPD4E05U06 Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

 

USB hubs & controllers
TUSB322I USB Type-C Configuration Channel Logic and Port Control With VCONN

 

eFuses & hot swap controllers
TPS25910 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

Order & start development

Evaluation board

TUSB322EVM — TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TUSB322EVM Users Guide 07 Mar 2016
Certificate TUSB322EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TUSB322I USB Type-C Configuration Channel Logic and Port Control with VCONN datasheet (Rev. C) PDF | HTML 02 May 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos