UC385EVM-207

UC385 Evaluation Module

UC385EVM-207

Order now

Overview

The UC385EVM-207 is a tool to facilitate evaluation of the UCx82-x and UCx85-x families of devices. The UC385EVM consists of the SLVP207 PCB, one UC385-ADJ adjustable, 5-A linear regulator in a TO-263 package, and supporting passive components. The adjustable device has been configured to output 1.2 V using a feedback resistor. The SLVP207 PCB is designed to accommodate multiple devices with similar pin-outs in different packages (i.e., TO-220, TO-263, or SOT-223). Specifically, in addition to the UCx82 and UCx85 families, the SLVP207 can be used with the TPS755xx, TPS756xx, TPS757xx, TPS758xx, TPS759xx, TPS725xx, TPS725xx, TPS795xx, TPS796xx, and TPS786xx families as well as any other device in the same package and with the same pinout. Therefore, some component footprints on the PCB are not populated.

Linear & low-dropout (LDO) regulators
UC285 5-A, ultra-low-dropout voltage regulator with reverse current protection from -40°C to 100°C UC385 5-A, ultra-low-dropout voltage regulator with reverse current protection from 0°C to 100°C

Order & start development

Evaluation board

UC385EVM-207 – UC385 Evaluation Module

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide UC385EVM-207 High-Current, Low Input Voltage, Dropout Linear Regulator EVM Aug. 02, 2002
Certificate UC385EVM-207 EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos