UCC12050EVM-022

UCC12050DVE isolated DC-DC converter evaluation module

UCC12050EVM-022

Order now

Overview

The UCC12050EVM-022 is intended to allow designers to evaluate the performance characteristics and abilities of the UCC12050DVE. The EVM allows users to test functions of the UCC12050DVE such as: enable/disable, synchronize the device with an external clock source, detect external clock faults, and select between the available output voltages.

Features
  • Easily validate all available output voltage selections
  • Test points for accurate ripple and transient response waveforms
  • EVM layout provides example of proper board layout for rated isolation and EMI perfomance
  • High efficiency, isoated power transfer of up to 500mW
  • Design is tested and provides all the options to validate the UCC12050 including an easy to follow User's Guide
Isolated DC/DC converters & modules
UCC12040 500 mW, high efficiency 3 kVrms isolated DC-DC converter UCC12041-Q1 Automotive, 500-mW, 3-kVrms isolated DC/DC module with integrated transformer UCC12050 500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter UCC12051-Q1 Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer
Download View video with transcript Video

Order & start development

Evaluation board

UCC12050EVM-022 — UCC12050DVE isolated DC-DC converter evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos