UCC21710QDWEVM-025

Driving and protection evaluation board for SiC and IGBT transistors and power modules

UCC21710QDWEVM-025

Order now

Overview

The UCC21710QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21710 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features
  • 10-A peak, split output drive current with programmable drive voltages
  • Two 5.7-kVrms reinforced isolated channels to support up to 1700 V input rail
  • Short circuit protection with soft turn OFF and Miller clamp with internal FET
  • Robust noise-immune solution with CMTI > 100 V/ns

  • Power modules not included

Isolated gate drivers
UCC21710 5.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC UCC21710-Q1 Automotive 5.7kVrms 10A single-channel isolated gate driver with overcurrent protection for IGBT/SiC

 

Linear & low-dropout (LDO) regulators
TPS709 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

 

Supervisor & reset ICs
TPS3700-Q1 Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

 

Transformer drivers
SN6505B Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Order & start development

Evaluation board

UCC21710QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

UCC217xxEVM Design Files — SLURAZ2.ZIP (5113KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide UCC217xx Family Driving and Protecting SiC and IGBT Power Modules and Transistor (Rev. B) Sep. 09, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos