UCC23513EVM-014
UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM
UCC23513EVM-014
Overview
UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of 4-A source and 5-A sink peak output current for driving Si MOSFETs, IGBTs and WBG devices, i.e. SiC and GaN transistors.
Features
- 5-V VDD input buffer, and up to 35-V VCC power supply range
- 4-A and 5-A source/sink current capability
- 5-kVRMS Isolation for 1 minute per UL 1577
- Maximized creepage distance between two output channels
- Reverse polarity voltage handling capability on device inputs
- PCB layout optimized for power supply bypassing cap, gate driver loop
Isolated gate drivers
Order & start development
Evaluation board
UCC23513EVM-014 – UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM
Design files
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type | Title | Date | |
---|---|---|---|
* | User guide | UCC2351x Evaluation Module User’s Guide (Rev. B) | Sep. 09, 2019 |
Datasheet | UCC23513 4-A/5-A, 5.7-kVRMS Opto-Compatible Single Channel Isolated Gate Driver datasheet (Rev. E) | Jul. 24, 2020 | |
User guide | Using the UCC23513EVM-014 | Jun. 07, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.