UCC25600EVM

LLC Resonant Half-Bridge Converter 300-W Evaluation Module

UCC25600EVM

Order now

Overview

The UCC25600 evaluation module, EVM (HPA341), is a 300 W LLC resonant half-bridge converter, providing a regulated output voltage nominally at 12 V at maximum 300 W of load power with reinforced isolation of AC-DC off-line application between the primary and the secondary, operating from a DC source of 390 V. The EVM uses the UCC25600 resonant half-bridge controller which integrates built-in state of the art efficiency boost features with high level protection features to provide cost effective solutions for LLC resonant half-bridge converter applications. The secondary side uses two daughter cards, HPA410, with diodes to make rectification. Proper precautions must be taken when working with the EVM. High voltage levels, over 390 V, and temperature higher than 70 C are present on the EVM when it is powered on and after power off for a short time as well. Forced air cooling is required when the EVM is powered on.

Features
  • 300 W Output Power Rating
  • High Efficiency 92% Peak and Over 91% at Full Load
  • Regulated Output Nominal of 12 V
  • Input DC Voltage of 390 V
  • Plenty of Test Points to Facilitate the Device Evaluation
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Burst Operation at Light Load
AC/DC & DC/DC controllers (external FET)
UCC25600 8-pin high-performance resonant mode LLC controller
Download View video with transcript Video

Order & start development

Evaluation board

UCC25600EVM — LLC Resonant Half-Bridge Converter 300-W Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide LLC Resonant Half Bridge Converter 300 W Evaluation Module (Rev. A) 15 Nov 2018
Certificate UCC25600EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet UCC25600 8-Pin High-Performance Resonant Mode Controller datasheet (Rev. C) PDF | HTML 02 Jul 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos