UCC25800EVM-1

UCC25800 evaluation module for 2-W LLC converter with 6-V to 26-V DC input and 18-V and 5-V outputs

UCC25800EVM-1

Order now

Overview

This isolated open-loop LLC transformer driver converter is based on the device UCC25800 and has a pair of outputs, +18-V and -5-V, and provides output power up to 2 W from 6-V to 26-V DC input to provide isolated bias power to SiC MOSFET or IGBT gate drivers for traction inverter and industrial inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but much smaller primary-to-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. The LLC converter based on UCC25800 offers a high level of integration, low cost and high efficiency in a compact form factor.

Features
  • UCC25800 2-W LLC converter with 6-V to 26-V dc input and 18-V and 5-V outputs
  • Provide isolated bias power to SiC MOSFET or IGBT gate drivers for traction inverter and industry inverter applications
  • Allow transformer with significant leakage inductance but much less primary-to-secondary capacitance to reduce common-mode current injection
  • Offer a high level of integration, low cost and high efficiency in a compact form factor
AC/DC & DC/DC converters (integrated FET)
UCC25800-Q1 Ultra-low EMI transformer driver for isolated bias supplies
Download View video with transcript Video

Order & start development

Evaluation board

UCC25800EVM-037 — UCC25800 evaluation module for 2-W LLC converter with 6-V to 26-V DC input and 18-V and 5-V outputs

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos