UCC27532EVM-538

Gate Driver daughter card with isolation based on UCC27532

UCC27532EVM-538

Order now

Overview

The UCC27532EVM-538 is a fully isolated gate driver daughter card that provides a test platform for a quick and easy startup of the UCC27532DBV driver device. The EVM delivers a 20 V to -5 V output differential gate drive which can be used to drive SiC power MOSFETs and Si IGBTs with a negative turn-off voltage. This EVM provides drive signals across an isolated boundary, enabling it to drive low or high-side switches. This EVM is intended as an evaluation tool for the UCC27532 and is not intended for use as an end product. The EVM needs two DC power supply inputs (one 12 V and one 10 V) and a 0-V to 5-V input PWM signal to deliver a typical output differential of 25 V (-5 V to 20 V) between the GATE and SOURCE pins of the EVM.

Features
  • SiC MOSFET and IGBT Driver Daughter Card with Input and Output Isolation
  • -5-V Gate to Source Voltage (VGE)
  • Isolated Input for Device use as High-Side or Low-Side Driver
  • Small Design with Standard Jumpers (on bottom side for easy plug-in functionality)
Low-side drivers
UCC27531 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and split outputs UCC27532 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, CMOS inputs, and split outputs UCC27532-Q1 Automotive 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and CMOS inputs UCC27533 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and inverting/non-inverting inputs UCC27536 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and inverting input UCC27537 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and EN pin UCC27538 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and dual input

Order & start development

Evaluation board

UCC27532EVM-538 – Gate Driver daughter card with isolation based on UCC27532

In stock
Limit: 3
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate UCC27532EVM-538 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide Using the UCC27532EVM-538 (Rev. A) Aug. 22, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos