UCC28230EVM

UCC28230 Intermediate Bus Converter 300-W Evaluation Module

UCC28230EVM

Overview

The UCC28230 evaluation module, is a 300 W intermediate bus converter, providing an unregulated output voltage nominally at 9.6 V at maximum 300 W of load power with basic isolation of telecom standard between the primary and the secondary, operating from a dc input between 43 V and 53 V. The EVM uses the UCC28230 intermediate bus controller which integrates built-in state of the art efficiency boost features with high-level protection features to provide cost-effective solutions for intermediate bus architecture applications.

Features
  • 300 W Output Power Rating with Capability to Operate at 500 W (consulting factory how to make thepower expansion)
  • High Efficiency Peak 96.5% and Over 96% at Full Load
  • Unregulated Output Nominal 9.6 V
  • Input DC Voltage Range Between 43 V and 53 V
  • Wide Load Capacitance Range Between 0 µF and 10,000 µF
  • Plenty of Test Points to Facilitate the Device Evaluation
  • Prebias Load Turn-On
  • Cycle-by-Cycle Current Limit
  • Output Short Circuit Protection
  • Regulation Down to Zero Output Current
  • Module Size Close to Industry Standard Quarter Brick form Factor with Four Layer Board Layout
PWM controllers
UCC28230 Advanced PWM controller for bus converters with 5V precision reference voltage

 

Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs

Order & start development

Evaluation board

UCC28230EVM – UCC28230 Intermediate Bus Converter 300-W Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide Using the UCC28230EVM Jun. 27, 2008
Certificate UCC28230EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet Advanced PWM Controller for Bus Converters datasheet (Rev. A) Jun. 27, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos