UCC28600 Evaluation Module
UCC28600EVM-65W
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The UCC28600 evaluation module (UCC28600EVM-65W) is a 65 W off-line quasi-resonant flyback converter providing an 18 V regulated output at 3.6 A of load current, operating from a universal ac input between 85 Vac and 265 Vac with a frequency range of 47 Hz to 63 Hz.

The EVM uses the UCC28600 quasi-resonant flyback green-mode controller which integrates built-in state of the art energy saving features with high-level protection features to provide cost effective solutions for energy efficient power supplies.

Features
  • Regulated 18 V and 65 W dc output
  • Universal off-line input voltage 85 Vac to 265 Vac
  • Meets EPA Energy Star™ efficiency requirements and standby power requirements
  • Power tunr-on time less than 3 seconds
  • Input power less than 1 W at 0.5 W output
  • Prebias load turn-on with prebias voltage from 0% to 95% of output rated voltage
  • Cycle-by-cycle power limit
  • Output over-voltage protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28600EVM-65W:
UCC28600 Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 1564 31 Aug 2015
User guides (2)
Title Type Size (KB) Date
PDF 431 18 Jun 2010
PDF 555 19 Oct 2006
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles