UCC28730EVM-552

UCC28730 Primary Side Flyback Controller with UCC24650 Secondary Side Wake Up

UCC28730EVM-552

Order now

Overview

The UCC28730EVM-552 evaluation module is a 10-W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation without the use of an optical coupler.  The primary side controller detects a wake-up signal from the secondary side voltage droop monitor UCC24650 for improved transient response to large load steps.  The EVM demonstrates how the UCC28730 can provide ultra-low standby power without sacrificing start-up time or output transient response with an internal 700-V start-up switch, dynamically controlled operating states, and a tailored modulation profile.

Features
  • Less than 5mW of no-load power
  • Primary side regulation eliminates opto-coupler
  • Wake-up detection helps minimize no-load switching frequency and output capacitance
  • +/-5% voltage and current regulation across line and load
  • Resonant ring valley switching operation for highest overall efficiency
Flyback controllers
UCC28730 Zero standby PSR flyback controller with CVCC and wake-up monitoring UCC28730-Q1 Zero-power standby PSR flyback controller for automotive

 

SR & load share controllers
UCC24650 200-V wake-up monitor for fast transient primary-side regulation

Order & start development

Evaluation board

UCC28730EVM-552 — UCC28730 Primary Side Flyback Controller with UCC24650 Secondary Side Wake Up

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate UCC28730EVM-552 EU Declaration of Conformity (DoC) Jan. 02, 2019
EVM User's guide Using the UCC28730EVM-552 10-W Adaptor Module With PSR and Wake-Up Monitor Feb. 06, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos