Request more information
UCC5880QEVM-057 is a prototype evaluation module and is available in limited quantities.
The user's guide, GUI and other information are available. Request now
The UCC5880-Q1 evaluation module is designed for evaluation of 20-A isolated single-channel gate driver with adjustable gate drive strength and advanced protection functions. This gate driver is targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. UCC5880-Q1 driver stage features a split output dual driver to allow highest flexibility in gate drive strength for different application conditions. Protection functions such as the active Miller clamp, DESAT or shunt current sensing detection, soft turn-off or 2-level soft turn-off, VCE overvoltage protection, UVLO and OVLO of gate driver power supplies, temperature monitoring and thermal shutdown, and gate monitoring are included to support systems demanding high reliability. This driver also incorporates sophisticated diagnostic, protection, and monitoring features through a serial peripheral interface (SPI).
UCC5880QEVM-057 is a prototype evaluation module and is available in limited quantities.
The user's guide, GUI and other information are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
Certificate | UCC5880QEVM-057 EU RoHS Declaration of Conformity (DoC) | 11 Nov 2022 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.