The full data sheet, EVM users guide, ULC1001 GUI and other design resources are available. Request now
The ULC1001-DRV290XEVM is an evaluation module (EVM) showcasing a two-chip solution of the ULC1001 configurable digital signal processor (DSP) controller and the DRV2901 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, lens fault detection and contaminant detection for automatic cleaning. It does not contain a lens system. Also, USB2ANY is sold separately.
The LCS-FL-CYL20 is our 20-mm diameter flat lens cover system (LCS) that can be used with the EVM to demonstrate ultrasonic lens cleaning.
ULC1001-DRV290XEVM
LCS-FL-CYL20
The full data sheet, EVM users guide, ULC1001 GUI and other design resources are available. Request now
The firmware is used to configure ULC1001-DRV290xEVM.
Type | Title | Date | ||
---|---|---|---|---|
Certificate | LCS-FL-CYL20 EU Declaration of Conformity (DoC) | 25 Sep 2023 | ||
Certificate | ULC1001-DRV-FL-EVM EU RoHS Declaration of Conformity (DoC) | 05 Apr 2023 | ||
Certificate | ULC1001-DRV290xEVM EU RoHS Declaration of Conformity (DoC) | 04 Nov 2022 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
The firmware is used to configure ULC1001-DRV290xEVM.