ULC1001-DRV290XEVM

ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC)

ULC1001-DRV290XEVM

Order now

Overview

The ULC1001-DRV290XEVM is an evaluation module (EVM) showcasing a two-chip solution of the ULC1001 configurable digital signal processor (DSP) controller and the DRV2901 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, lens fault detection and contaminant detection for automatic cleaning. It does not contain a lens system. Also, USB2ANY is sold separately.

The ULC1001-DRV-FL-EVM is a bundle of the ULC1001-DRV290XEVM and our 20-mm diameter flat lens cover system (LCS) that can be used together to demonstrate ultrasonic lens cleaning.

Features
  • Ultrasonic lens cleaning evaluation solution
  • Dedicated GUI SW to support all cleaning modes
  • USB2ANY communication

ULC1001-DRV290XEVM

  • Included
    • Standalone evaluation board
  • Not included
    • USB2ANY interface adapter
    • Lens cover system with piezo transducer

ULC1001-DRV-FL-EVM

  • Included
    • Standalone evaluation board
    • Lens cover system with piezo transducer
  • Not included

    • USB2ANY interface adapter

Ultrasonic cleaning ICs
DRV2901 Single-channel PWM-input piezo transducer driver for ultrasonic cleaning with wide supply voltage ULC1001 Configurable DSP for ultrasonic lens cleaning with current and voltage sensing and PWM output
Download View video with transcript Video
Important note

The full data sheet, EVM users guide, ULC1001 GUI and other design resources are available. Request now

Order & start development

Evaluation board

USB2ANY — USB2ANY interface adapter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

ULC1001-DRV-FL-EVM — Bundle of the ULC1001-DRV29x-EVM and a 20-mm diameter flat lens cover system

Evaluation board

ULC1001-DRV290XEVM — Evaluation module for ULC1001 and DRV2901 for the electrical portion of a ULC system

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ULC1001-DRV-FL-EVM EU RoHS Declaration of Conformity (DoC) 05 Apr 2023
Certificate ULC1001-DRV290xEVM EU RoHS Declaration of Conformity (DoC) 04 Nov 2022

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos