XTR111-2EVM

XTR111 Evaluation Module New Version

XTR111-2EVM

Order now

Overview

The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has greater accuracy. The remaining resistors are standard 1%.The voltage regulator is set to 5 V.The EVM requires one external power-supply voltage with a range of 8 V to 40 V.

Features
  • Easy handling of the small DFN package.
  • Easy access to all device pins.
  • Easily-configurable digital inputs (OD and EF) to disable the output, modify the output circuit forvoltage output, or apply a 4-mA signal shift.
  • LED indicator for the error flag
  • Output protection and filtering circuitry
4-20mA signal conditioners
XTR111 Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

Order & start development

Evaluation board

XTR111-2EVM – XTR111 Evaluation Module New Version

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide XTR111 Evaluation Module User's Guide (Rev. C) Apr. 17, 2013
Certificate XTR111-2EVM EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos