Get started with data collection on AWR6843 for RF performance evaluation
See required hardware, software, and tools to capture raw ADC data from AWR6843 senor to enable you to evaluate RF performance and start algorithm development.
评估板
AWR6843ISK — AWR6843 单芯片 60GHz 至 64GHz 汽车雷达传感器天线插件模块
TI.com 上无现货
评估板
DCA1000EVM — 适用于雷达感应应用的实时数据捕捉适配器评估模块
TI.com 上无现货
IDE、配置、编译器或调试器
MMWAVE-STUDIO — 用于第 1 代部件 (xWR1243、xWR1443、xWR1642、xWR1843、xWR6843、xWR6443) 的 mmWave Studio GUI 工具
MMWAVE-STUDIO — 用于第 1 代部件 (xWR1243、xWR1443、xWR1642、xWR1843、xWR6843、xWR6443) 的 mmWave Studio GUI 工具
版本: 02.01.01.00
发布日期: 06 五月 2020
MMWAVE_STUDIO 02.01.01.00 installer for Windows Host
校验和
产品
汽车毫米波雷达传感器
工业毫米波雷达传感器
硬件开发
文档
Release Notes for MMWAVE STUDIO
User Guide for MMWAVE STUDIO
Cascade Setup User Guide for MMWAVE STUDIO
Quick start guide for the DCA1000 capture card
Software Manifest of Components Inside the MMWAVE STUDIO
发布信息
mmWave Studio GUI is designed to characterize and evaluate TI mmWave sensor devices. This package includes the GUI, associated tools and firmware for the performance evaluation of TI mmWave sensor devices. For more information please refer to the MMWAVE Studio User Guide and Release note. This version supports the following device variants - AWR1243 ES3.0 Single-chip/4-chip-Cascade, AWR1443 ES3.0, IWR1443 ES3.0, AWR1642 ES2.0, IWR1642 ES2.0, AWR1843 ES1.0, IWR1843 ES1.0 and IWR6843 ES2.0. For Cascade system, refer to MMWAVE STUDIO Cascade User Guide.
评估模块 (EVM) 用 GUI
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
版本: 2.4.0
发布日期: 12 四月 2024
产品
汽车毫米波雷达传感器
工业毫米波雷达传感器
硬件开发
发布信息
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.