LMK03806BEVAL
LMK03806B 评估板
LMK03806BEVAL
概述
LMK03806 评估板可对 LMK03806 超低抖动时钟发生器进行功能和性能验证。
特性
- 通过 14 路差分输出实现低抖动时钟生成
- 可选差分输出类型(LVPECL、LVDS、LVCMOS)、通过 uWire 控制实现的可选每时钟输出对
- 晶体振荡器接口和缓冲振荡器输出
- 使用板载稳压器选项或直接电源输入的单个 3.3V 运行
- 具有受控阻抗迹线和边缘 SMA 连接器的灵活输入/输出接口
内容:
- LMK03806EVAL
- LMK03806 用户指南
时钟发生器
开始使用
- 订购 LMK03806BEVAL
- 下载并安装 TICSPRO-SW
- 阅读 LMK03806BEVAL 用户指南
- 在 TICSRPRO-SW 上配置寄存器
立即订购并开发
评估板
LMK03806BEVAL/NOPB — LMK03806B Evaluation Board
TI.com 上无现货
TICSPRO-SW — TICS Pro v1.7.7.2, 05-Feb-2024
版本: 1.7.7.2
发布日期: 05 二月 2024
TICS Pro 1.7.7.2 installer binary for Windows operating system
产品
时钟发生器
射频 PLL 与合成器
时钟抖动清除器和同步器
时钟缓冲器
振荡器
硬件开发
评估板
文档
TICS Pro 1.7.7.2 Release Notes
TICS Pro 1.7.7.2 Software Manifest
发布信息
Bug Fixes
- Fix locale issue causing floating point numbers to be parsed incorrectly in some locales
- Fix incorrect check for .NET Framework 4.8
- Stack trace include in error log when available
- Fix LMK05318B EEPROM export text to properly display "R157" instead of "R171"
- USB2ANY firmware revision update: v2.9.1.2
- If pin 77 of MSP430 was grounded, v2.9.1.1 firmware would not initialize I2C on the correct pins. This is corrected in v2.9.1.2
- Update affects Reference PRO, LMX1214, and LMX1906-SP evaluation modules
Known Issues
- LMK5C33216
- When cascading from VCO3 to DPLL input, the divide value must manually be entered into DPLLx_REF5_RDIV as ( VCO3 output frequency / DPLLx TDC frequency )
- LMK05318
- In some cases, it is necessary to press "Calculate Frequency Plan" twice for correct VCO2 frequency. This issue is resolved in LMK05318B GUI.
- Burst mode page looping requires long delays to halt, and halting may crash the GUI. If possible, do not loop in burst mode.
- User Controls page can sometimes become desynchronized from Raw Registers and other pages. Refer to Raw Registers or other pages for correct values. Saving/Loading and Import/Export of register data is unaffected, and register data will still be written to and read from connected devices correctly.
最新信息
- Added LMX1214, LMX1906-SP
- USB2ANY firmware revision update: v2.9.1.2
CODELOADER — CodeLoader Device Register Programming v4.19.0
版本: 01.00.00.0E
发布日期: 20 十二月 2015
产品
时钟发生器
射频 PLL 与合成器
时钟抖动清除器和同步器
时钟缓冲器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snac014 or www.ti.com.cn/lit/xx/snac014e/snac014e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNAC014. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMK03806B Evaluation Board User Guide (Rev. A) | 2013年 11月 26日 | |||
证书 | LMK03806BEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |