TPS7H2201EVM-CVAL

适用于 TPS7H2201-SP 1.5V 至 7V 输入、6A 负载开关和电子保险丝的评估模块

TPS7H2201EVM-CVAL

立即订购

概述

The TPS7H2201EVM-CVAL is the Evaluation Module (EVM) for the TPS7H2201-SP and provides a platform to electrically evaluate its features.

The TPS7H2201-SP device is a single channel, 6-A load switch with a programmable slew rate for applications that require specific rise-time as well as programmable current limit for protection purposes. In addition, the TPS7H2201-SP features a reverse current protection capability for cold sparing applications as well as programmable fault timers. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

特性
  • Board allows full electrical evaluation of the TPS7H2201-SP
  • Dual board allows to test for redundancy applications
电子保险丝和热插拔控制器
TPS7H2201-SP 耐辐射、QMLV 和 QMLP、1.5V 至 7V 输入、6A 电子保险丝
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS7H2201EVM-CVAL — TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS7H2201EVM-CVAL Evaluation Module (EVM) User's Guide 2018年 9月 12日
数据表 TPS7H2201-SP 和 TPS7H2201-SEP 耐辐射 1.5V 至 7V、6A 电子保险丝 数据表 (Rev. F) PDF | HTML 英语版 (Rev.F) PDF | HTML 2024年 3月 27日
证书 TPS7H2201EVM-CVAL EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频