TAS6424LQ1EVM

具有 I2C 诊断功能的 TAS6424LQ1 2.1MHz 四通道数字输入 D 类音频放大器评估模块

TAS6424LQ1EVM

立即订购

概述

The TAS6424L EVM showcases the first true 2.1Mhz 4-Ch Digital Input Class-D Audio Solution for automotive infotainment in the market.  TAS6424L’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. TAS6424L delivers 27W (10% THD+N) per channel into 4-Ω with a 14.4-V supply and offers wide supply voltage capabilities, from 4.5-V to 26-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TAS6424L integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TAS6424L CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery.  TAS6424L EVM features: Optical SPDIF, USB and PSIA (external I2S) input options and On-board USB-I2C controller for GUI driven EVM evaluation.

特性
  • 2.1-Mhz Switching Frequency
  • 4-Ch 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • I2C Diagnostics and Protection. CISPR25, class 5 Radiated/Conducted Emission compliant
  • Optical SPDIF, USB and PSIA (external I2S) input options
SPDIF 收发器
DIR9001 96kHz 数字音频接收器

 

扬声器放大器
TAS6424-Q1 汽车类 75W、2MHz、4 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424L-Q1 具有负载突降保护功能的汽车类 27W、2MHz、4 通道、4.5V 至 18V 数字输入 D 类音频放大器

 

线性和低压降 (LDO) 稳压器
TL760M33-Q1 汽车级 500mA、26V、高精度、低压降稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TAS6424LQ1EVM — 具有 I2C 诊断功能的 TAS6424LQ1 2.1MHz 四通道数字输入 D 类音频放大器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
证书 TAS6424LQ1EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TAS6424L-Q1 EVM User's Guide (Rev. A) 2017年 10月 20日
技术文章 How switching above the AM band eases automotive Class-D amplifier EMC designs PDF | HTML 2016年 12月 5日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频