TPS2350EVM

TPS2350EVM

Jetzt bestellen

Überblick

The TPS2350 -48 V hot swap/supply selector EVM kit is a PCB-based platform that enables designers to rapidly learn about the TPS2350 operation, and evaluate its performance during hot swap events.

The assembly (TI part number HPA021-001) features a TPS2350 device as it may be connected in the power interface section of a hot swap-capable plug-in card. The assembly also provides additional controls and components to simplify testing and for quick modifications of the circuit characteristics. Input power to the module is connected at three banana jacks located on the left-hand side of the board. A toggle switch is provided to rapidly apply power to and remove it from the circuit. The hot swap circuit on the EVM board contains the TPS2350 HSPM device, a power MOSFET switch, sense resistor and some configuration capacitors. Two through-hole patterns are provided on the load side for the installation of large-value aluminum electrolytic capacitors. These capacitors simulate the input bulk capacitance that may be found on the target module's back-end supply plane. The EVM is supplied from the factory with a 100 µF capacitor installed in one of the locations. The second pattern, connected in parallel with the first, can be used to increase or otherwise modify the amount of load capacitance. With the TPS2350, both inrush slew rate limiting and a fault time-out period are externally programmable using capacitors. On the EVM board, several options are provided for slew rate limit setting, for quick comparison of the effect of capacitor value on this function. The capacitors can be quickly switched in and out of the circuit via the DIP switch SW1. Fault timing programming is set up in a similar manner; some amount of capacitance is hard-wired into the circuit, with the option of switching in additional capacitance. N-channel FETs are also provided on-board to exercise or demonstrate the supply selection operation of the TPS2350 when two supplies are connected to the board.

The board also contains the component patterns and connections to exercise the undervoltage (UVLO) and overvoltage (OVLO) lockout functions. A slide switch is also tied into the UV input pin to provide an alternate means of enabling and disabling the output voltage. The powergood output can be monitored directly at the device pin, or through the on-board opto-coupler. Test points are provided throughout the circuit for easy voltage monitoring via oscilloscope or voltmeter.

Merkmale

The following list highlights some of the features of the TPS2350 device.

  • Wide input supply range of -12 V to -80 V
  • Transient rating to -100 V
  • Programmable current limit
  • Programmable linear inrush slew rate
  • Redundant supply selector function
  • Programmable UV/OV thresholds/hysteresis
  • Fault timer to eliminate nuisance trips
  • Open-drain power good (PG) output
  • Open-drain fault output (FLT)
  • 14-pin TSSOP package
Hot-Swap-Controller
TPS2350 — Hot-Swap-Controller, -12 bis -80 V, mit OR-ing
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

TPS2350EVM — Telekommunikation, -48 V, OR-ing-Dioden-Ersatzprodukt, TPS2350-Evaluierungsmodul

Unterstützte Produkte und Hardware
Vorrätig
Grenze:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

TPS2350EVM — Telekommunikation, -48 V, OR-ing-Dioden-Ersatzprodukt, TPS2350-Evaluierungsmodul
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
* EVM User's guide TPS2350 (Rev. A) 23.09.2003
Zertifikat TPS2350EVM EU Declaration of Conformity (DoC) 02.01.2019

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos