XIO2213BEVM

XIO2213BEVM

Jetzt bestellen

Überblick

The XIO2213B EVM is a functional implementation of a PCIe to PCI translation bridge, where the PCI bus interface is internally connectedto a 1394b open host controller/link-layer controller with a 3-port 1394b PHY. The PCIe to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, thebridge supports the standard PCI-to-PCI bridge programming model. The 1394b OHCI controller function is fully compatible with IEEE Std 1394b and the latest 1394 Open Host Controller Interface (OHCI) Specification. Designed as a x1 add-in card, it is routed on FR4 with a standard 4-layer board with 100 Ohm differential impedance (For PCI-Express differential pairs), 110 Ohm differential impedance (For 1394b pairs), and 50 Ohm single-ended impedance using routing guidelines and requirements specified in the PCI Express Card Electromechanical Specification rev 1.0a, PCI Local Bus Specification rev 2.3 and IEEE 1394b-2002.

Merkmale
  • Full x1 PCI Express Throughout
  • Fully Compliant with PCI Express Base and 800M Bits/s Specification, Revision 1.1
  • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended Reference Clock
  • Fully supports provisions of IEEE P1394b-2002 Global Unique ID for the 1394 FabricFully Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a-2000
  • Fully Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1 and Revision 1.2 draft
  • Three IEEE Std 1394b Fully Compliant Cable Ports at 100M Bits/s, 200M Bits/s, 400M Bits/s, and 800M Bits/s
  • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
  • Cable Power Presence Monitoring
  • EEPROM Configuration Support to Load the Global Unique ID for the 1394 FabricSupport for D1, D2, D3hot
  • Active State Link Power Management Saves Power When Packet Activity on the PCI Express™ Link is Idle, Using Both L0s and L1 States
  • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals
PCIe-, SAS- und SATA-ICs
XIO2213B — x1 PCIe zu 1394b OHCI-Host-Controller
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Referenzdesign

XIO2213BEVM — XIO2213B-Evaluierungsmodul/Referenzdesign

Unterstützte Produkte und Hardware
Vorrätig
Grenze:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

XIO2213BEVM — XIO2213B-Evaluierungsmodul/Referenzdesign
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
Zertifikat XIO2213BEVM EU Declaration of Conformity (DoC) 02.01.2019
Errata XIO2213B Errata (Rev. A) 28.06.2010

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos