C6000-CGT-8-1_8.1.5

Release Date:  29 Sep 2017

A newer version of this software is available
This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
C6000 CGT INSTALLERS
Windows Installer for C6000 CGT 8.1.5 Windows Installer for C6000 CGT 27568 K
MacOS Installer for C6000 CGT 8.1.5 MacOS Installer for C6000 CGT 29732 K
Linux Installer for C6000 CGT 8.1.5 Linux Installer for C6000 CGT 39822 K
ARM-A8 Installer for C6000 CGT 8.1.5 ARM-A8 Installer for C6000 CGT 68632 K
C6000 CGT DOCUMENTATION
C6000 Compiler User Guide 8.1.x C6000 Compiler User Guide
C6000 Assembly Language Tools User Guide 8.1.x C6000 Assembly Language Tools User Guide
C6000 CGT DEFECT HISTORY
C6000 CGT - Open Defects 8.1.5 C6000 CGT - Open Defects
C6000 CGT - Closed Defects 8.1.5 C6000 CGT - Closed Defects

Supported products & hardware

Supported product family
C6000

What's New?

New features available in C6000 Code Generation Tools starting with release v8.1.0:
  • Reduced compilation time and memory usage when compiling OpenCL-C kernels

Release Information

This is a maintenance release update for the C6000 Code Generation Tools (CGT). The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C6000 core processors.

Support