Select a version
CCSTUDIO
Code Composer Studio™ integrated development environment (IDE)
This design resource supports most products in these categories.
Check the product details page to verify support.
- MSP430 microcontrollers
- C2000 real-time microcontrollers
- Arm-based microcontrollers
- Digital signal processors (DSPs)
- Arm-based processors
- Signal conditioners
- mmWave radar sensors
- Zigbee products
- Wi-Fi products
- Thread products
- Other wireless technologies
- Sub-1 GHz products
- Multi-protocol products
- Bluetooth products
- Digital power isolated controllers
Release Information
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
What's new
- Please refer to the release notes