FFTLIB_2.0.0.2

Release Date:  12 Mar 2014

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
FFTLIB DOCUMENTATION
Software_Manifest.html 2.0.0.2 FFTLIB Software Manifest 12 K
FFTLIB FOR K1 DEVICES(LITTLE-ENDIAN)
fftlib_c66x_src_2_0_0_2_Win32.exe 2.0.0.2 FFTLIB for C66x Windows Installer 113644 K
fftlib_c66x_src_2_0_0_2_Linux.bin 2.0.0.2 FFTLIB for C66x Linux Installer 113472 K
FFTLIB FOR K2 DEVICES(LITTLE-ENDIAN)
fftlib_k2hx_src_2_0_0_2_Win32.exe 2.0.0.2 FFTLIB for K2H Windows Installer 113732 K
fftlib_k2hx_src_2_0_0_2_Linux.bin 2.0.0.2 FFTLIB for K2H Linux Installer 113568 K
CHECKSUMS
MD5 Checksums 2.0.0.2 MD5 Checksums 4 K

Supported products & hardware

Supported product family
FFTLIB

Release Information

This is a GA release of the FFT Library (FFTLIB) for C66x/K2H processors.

The deliverables in this release include Windows and Linux installation executables for the C66x and K2H processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.

Previous versions

  • 2.0.0.2 (12 Mar 2014)