MCSDK-VIDEO_02.02.00.46

Release Date:  30 Sep 2015

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
mcsdk_video_02_02_00_46_setupwin32.exe 02.02.00.46 MCSDK Video Package for Windows 327397 K
mcsdk_video_02_02_00_46_setuplinux.bin 02.02.00.46 MCSDK Video Package for Linux 343886 K
LINUX DEPENDENCIES
Desktop Linux SDK 01.00.03.00 02.02.00.46 Desktop Linux SDK package
BIOS-MCSDK 02.01.02.06 02.02.00.46 BIOS MCSDK package
Code Gen 7.4.0 Linux 02.02.00.46 Codegen Tools for Linux
Active Perl 02.02.00.46 Active Perl for rebuilding demo executables
WINDOWS DEPENDENCIES
BIOS-MCSDK 02.01.02.06 02.02.00.46 BIOS MCSDK package
Code Gen 7.4.0 Windows 02.02.00.46 Codegen Tools for Windows
Active Perl 02.02.00.46 Active Perl for rebuilding demo executables
MinGW Installer 02.02.00.46 MinGW packages are needed to rebuild demo executables
CODECS
C6678 Video and Image Codecs 02.02.00.46 C6678 Video and Image Codecs
DOCUMENTATION
mcsdk_video_release_notes_02_02_00_46.pdf 02.02.00.46 MCSDK VIDEO Release Notes and Licensing overview 381 K
mcsdk_video_functional_spec_02_02_00.pdf 02.02.00.46 MCSDK VIDEO functional specifications 697 K
CHECKSUMS
MD5 Checksums 02.02.00.46 MD5 Checksums 1K

Supported products & hardware

Supported product family Supported products Supported hardware
C6678
  • ADVANTECH LIGHTNING DSPC-8682E
  • ADVANTECH LIGHTNING DSPC-8681E
  • TMDXEVM6678LXE

Release Information

This is the Release 2.2.0.46 for the Multicore Video Infrastructure Demo Built on MCSDK.

This package of Multicore Video Infrastructure Demo Built on MCSDK (called as MCSDK Video in short thereafter) provides software development environment to implement and demonstrate real-time video applications on TI C66x multi-core DSPs.

The MCSDK Video 2.2 is built leveraging two SDKs.

1.

BIOS-MCSDK [SDK is DSP internal and provides platform abstraction, networking, inter-core communication, etc. For more details, please see

BIOS MCSDK Getting Started Guide

and

BIOS MCSDK User Guide

]

2.

Desktop Linux SDK [SDK abstracts the messaging,

PCIe

transport and data I/O between host processor and DSP. For more details please see

Desktop Linux SDK Getting Started Guide

and

Desktop Linux SDK Development Guide

].

MCSDK Video 2.2 provides video specific software modules, video/image codecs, and video analytics libraries along with multiple out of box demo applications. MCSDK Video 2.2 application (along with the SDKs) provides complete development environment [host + DSP] to offload real-time video applications to TI C66x multi-core DSPs.

Please see the following wiki pages for more information:

Supported Platforms

Platform Development Kit

Supported Devices

Supported EVMs

C6678

TMS320C6678

TMDXEVM6678LXE,

Advantech Lightning DSPC-8681E,

Advantech Lightning DSPC-8682E

Software Defects

A list of software defects can be found here.

Support

Previous versions

  • 02.02.00.46 (30 Sep 2015)