MSP-CGT-16_16.9.11.LTS

Release Date:  01 Feb 2019

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
MSP430 CGT INSTALLERS
Windows Installer for MSP430 CGT 16.9.11.LTS Windows Installer for MSP430 CGT 15339 K
MacOS Installer for MSP430 CGT 16.9.11.LTS MacOS Installer for MSP430 CGT 24160 K
Linux Installer for MSP430 CGT 16.9.11.LTS Linux Installer for MSP430 CGT 20652 K
MSP430 CGT DOCUMENTATION
MSP430 Compiler User Guide 16.9.0.LTS MSP430 Compiler User Guide
MSP430 Assembly Language Tools User Guide 16.9.0.LTS MSP430 Assembly Language Tools User Guide
MSP430 CGT DEFECT HISTORY
MSP430 CGT - Open Defects 16.9.11.LTS MSP430 CGT - Open Defects
MSP430 CGT - Closed Defects 16.9.11.LTS MSP430 CGT - Closed Defects

Supported products & hardware

Supported product family
MSP430

What's New?

New features available in MSP430 Code Generation Tools starting with release v16.9.0.LTS:
  • Power savings improvements
  • Improved Stack Usage Utilization
  • Support for LZSS compression
  • Compressed section alignment
  • Improved inlining
  • Removal of duplicate and unneeded compiler options
  • New ULP Advisor rule 6.3

Release Information

This is a maintenance update release for the MSP430 Code Generation Tools (CGT). The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.

Support