This page contains specific information about MSP-GANG Software release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
MSP Gang Programmer Package 1.02.07.00 MSP Gang Programmer Package 19442 K
MD5 Checksum 1.02.07.00 MD5 Checksum 1K

Supported products & hardware

Supported product family
MSP430

What's New?

  • Added security features 'FACTORY_RESET_PARAMS' and 'FACTORY_RESET with password' for MSP432P401
  • Examples converted to VS2010
  • BSL Password for unlocking the MSP432 did not work. Flash was erased when password provided. Bug fixed.
  • MSP-GANG programmer failed to program rest of connected MSP432 targets if one among them failed (if more than 1 is connected). There was no indication which target failed. Bug fixed.
  • MSP-GANG programmer failed to program rest of connected MSP430FR5969 targets if one inserted MCU was a different type e.g. MSP430FR5759. Bug fixed.
  • Release Information

    The MSP Gang Programmer is an MSP430/MSP432 device programmer that can program up to eight identical MSP430/MSP432 flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.

    The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.

    Features: